??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1906.540 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1906. - Clamping Angles
Bill of material
1906.540 Clamping Angles
BESTNR
Ref. No.
1906.540
L1
500 mm
L2
630 mm
H1
500 mm
H
595 mm
A
200 mm
B2
200 mm
L3
200 mm
L4
200 mm
L5
200 mm
H2
345 mm
S
±0.02
100 mm
N
6
Y
12
D
Thread
M 12
G
Weight
326000 g
Embedded user actions